IESNA:LM-63-2002
[TEST]P1336545
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R15B2750DE010 E3A301MW_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]201
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
6.6 9.8 14.3 28.5 62.6 113.6 232.1 488.8 868.3 1026.9
1180.2 1332.9 1474.2 1592.5 1689.3 1764 1814.3 1840.3 1838.3 1806.6
1742.3 1637.5 1506.3 1356.1 1153 972.9 784.8 614.3 462.8 225
109.7 56.1 16.8 6.6 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.4 14.3 28.2 62.8 111.1 224.9 495.8 878.7 1020.6
1183.1 1342.3 1467.8 1591.7 1673.5 1752.7 1801.9 1823.4 1817.4 1783.2
1712.6 1607.6 1478.9 1312.5 1160.8 960.6 787.6 612.2 466.3 230.5
106.6 54.6 16.6 6.8 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.6 14.1 28.2 61.4 107.7 229.2 483.9 838.2 1004
1144.4 1291 1433.2 1537.4 1630.7 1695.2 1740.7 1762.4 1753.4 1711.8
1643 1532.9 1414.6 1254.3 1099 921.3 749 601.8 442.1 214.5
105.2 54.6 16.4 6.6 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.6 14.3 27.8 59.6 107.9 218.6 438.8 798.9 941
1078.5 1229.2 1355.4 1461.7 1538.4 1599.2 1641.8 1656.5 1643.2 1598.2
1529.8 1426.7 1307.7 1169.6 995.4 841.1 687.5 544.7 407.7 205.7
100.9 52.8 16.6 7.2 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.6 14.3 25.8 59.4 102.3 206.7 411 731.4 863.2
997.6 1127.4 1246.5 1337.2 1415.4 1470.7 1501.2 1508.3 1487.3 1444.1
1377.7 1287.7 1174.3 1039.6 887.7 747.3 594.4 460.5 358.6 184
95.8 51 16 7.2 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.6 14.1 25.2 56.5 100.3 193.2 378.3 657.9 778
903.1 1020.8 1121.7 1198.9 1269.5 1309.4 1334.4 1337.4 1313.3 1268
1200.1 1114.1 1005.2 869.5 754.3 614.9 505.6 402.2 310.7 165.2
85.6 47.7 16.6 7 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.6 13.7 24.8 55.5 95.8 179.5 332.4 581.3 684.1
788.5 888.3 984.1 1047.2 1099 1132.3 1149.9 1145.6 1121.5 1076.2
1010.3 922.9 822.4 713.9 604.9 507 408.1 330.6 263.4 139.4
75.9 42.8 17 7.2 2.2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.2 13.5 23.9 53.8 90.9 162.3 288 494.5 588.3
670.3 760.6 829.2 885.3 926.2 946.5 955.1 946.7 916.4 875.7
813 745.5 652.3 565.5 471.4 399.6 328.3 272.2 217 113.8
65.1 39.3 17.2 7 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.2 13.5 22.1 50.4 85.8 147.6 250.1 411.4 487.6
561.7 626.5 679.6 725.2 750.8 762.5 762.5 750.6 723.6 686.7
631.3 568.4 503.1 435.8 364.5 306.6 256.5 213.7 176.8 96.8
56.9 35.4 15.6 6.8 2.2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.6 9.4 13.1 21.7 47.1 80.6 132 219.6 339.4 394.2
438.8 489.8 533.4 562.9 577.8 582.7 578 563.5 542 514
473.2 424.5 376.2 325.5 277.4 234.6 199.6 168.3 141.9 83.7
49.1 30.5 15.4 6.1 2.3 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.6 8.4 10.6 13.7 19.7 32.5 44.8 54.7 61.4 62
61 59 57.5 55.5 53.6 51 48.7 45.9 42.8 39.7
36.4 33.6 30.7 27.6 24.8 21.9 19.2 16.2 12.7 5.7
3.5 1.4 0.4 0 0 0 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
6.6 7.8 8.4 9 9.4 9.4 9.2 9 8.4 8.2
7.8 7.4 6.8 6.5 6.1 5.5 5.1 4.5 3.9 3.1
2.5 1.8 1.2 1 0.6 0.6 0.4 0.2 0.2 0
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
6.6 6.8 6.3 5.7 4.9 3.9 3.3 2.5 2 1.8
1.6 1.2 1 1 0.6 0.4 0.4 0.4 0.4 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
6.6 5.7 4.3 3.3 2.5 1.8 1.2 0.8 0.4 0.4
0.2 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.8 0.8 0.8 0.8
0.6 0.6 0.6 0.6 0.4 0.4 0.4 0.2 0
6.6 4.7 3.3 2.3 1.4 0.8 0.6 0.4 0.2 0.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.4 0.6 0.8 0.8 0.8 1 0.8
0.8 0.6 0.6 0.4 0.4 0.2 0.2 0 0
6.6 4.3 2.9 1.8 1 0.6 0.4 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.2
0.2 0.4 0.4 0.6 0.8 1 1.2 1.2 1.2 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
6.6 4.1 2.7 1.6 1 0.6 0.4 0.4 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0.2 0.2 0.2 0.2 0.2 0.4
0.4 0.4 0.6 0.8 1 1 1.2 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
